Manual Balancing Valves

PFM 4000 measuring instrument



PFM 4000 standard suitcase and multi source suitcase

PFM 4000 is a system for measuring of flow and performing hydronic balancing in heating, cooling and domestic hot water systems. PFM 4000 can also be used for measuring of pressure and temperature.


PFM 4000 measuring instrument

Technical data



PFM 4000

003L8200 PFM 4000 standard suitcase - 10 bar
003L8201 PFM 4000 standard suitcase - 20 bar
003L8202 PFM 4000 multi source suitcase - 10 bar
003L8203 PFM 4000 multi source suitcase - 20 bar


Documentation





Data sheet
 
PFM 4000 measuring instrument
VDE2B102_PFM4000.pdf (0.6 Mb), Literature number: VDE2B102, Language: English, Release date: 01/12 2008
 


Instruction
 
PFM4000 - Installation of software
Updating valve data base and software_2nded.pdf (0.2 Mb), Literature number: VIE2B202, Language: English, Release date: 05/05 2009
 


Leaflet
 
Balancing valves reference projects
Ref_brochure_2007_web.pdf (3.8 Mb), Literature number: VBA5O102, Language: English, Release date: 10/06 2006
 
Make it easy – all the way around! (Leno™ MSV-BD)
LENO_MSV-BD-S_Brochure_4pages.pdf (3.6 Mb), Literature number: VBB4B202, Language: English, Release date: 18/06 2009
 


Software
 
Software for PFM 4000 standard
PFM4000Bt-_SD_Card_Ver_0_2_37.zip (1.3 Mb), Literature number: VSE2E202, Language: English, Release date: 05/05 2009
 
Software PFM 4000 Multi Source
PFM4000_MS_SD_Card_Ver_0_2_37.zip (1.4 Mb), Literature number: VSE2F202, Language: English, Release date: 05/05 2009
 


User Guide
 
User Guide: PFM 4000 Standard (Bluetooth)
PFM4000_standard_user_guide.pdf (1.1 Mb), Literature number: VUE2A102, Language: English, Release date: 01/12 2008